??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
129246
Description
P2B-GTEZ-100-PCR
A
1-29/64 Inch
B
5-1/2 Inch
C
1-31/64 Inch
Dmin
3-31/32 Inch
Dmax
4-13/64 Inch
Bolt Diameter
3/8 Inch
G
19/32 Inch
H
39/64 Inch
J
2-55/64 Inch
L
1-51/64 Inch
M
1-7/16 Inch
R
1/2 Inch
S
61/64 Inch
Z
61/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.